Publish your products
Commercial Reverse Osmosis Systems Up to 10,800 Gallons Per Day - PWR4021
Watts

Commercial Reverse Osmosis Systems Up to 10,800 Gallons Per Day - PWR4021

4.0 out of 5 stars4.0(5 reviews)
Flow Rates: Up to 10,800 gallons per day (40,878 lpd)
Series PWR4021 Reverse Osmosis (RO) Systems are commercial grade high-pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 3,600 to 10,800 gallons per day. These units are designed for floor mount installations. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to drain. These RO systems use high-pressure/high-rejection membranes to achieve a minimum average NaCl ionic rejection of 95 percent.
Features
  • Membrane Auto Flush
  • Powder coated carbon steel support frame
  • 316L stainless steel 300psi high-pressure membrane housings
  • Pressure gauges for pre-filter inlet/outlet, membrane feed, and reject water pressure
  • Low feed water pressure safety switch
  • Digital microprocessor based controller with delayed auto restart after low-pressure shut down
  • Permeate water conductivity meter with high-conductivity alarm output
  • Tank level and pretreatment interlock inputs
  • High-pressure/high-rejection membranes with 95% minimum average salt rejection
  • Permeate, reject recycle, and reject water flow meters
  • Adjustable reject and reject recycle valves
  • Permeate check valve
  • Automatic inlet solenoid valve
  • 20 in. high flow pre-filter
Specification
  • Keywords: brackishwatertreatment, conversion kit, desalination, distribution unit, ionicrejection, lab, laboratorywater, leg kit, lf, membrane, membraneseparation, osmoticpressure, pwr2511, reverse osmosis optional leg stand kit, reverseosmosissystem, ro kit, ro tdsremoval, spotfreerinse, stainless steel, stand kit, tdsreduction, totaldissolvedsolids, trap primer,
Technical specification
  • Unique ref.7292
  • Product familyWater Quality Products
  • Product groupPackaged Water Treatment Systems
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit