Publish your products
Lead Free* Brass Dual Check Valves - LF7R
Watts

Lead Free* Brass Dual Check Valves - LF7R

Series LF7R Lead Free* Dual Check Valves prevent the reverse flow of polluted water from entering into the drinking water supply at the service entrance or at individual outlets. It consists of a Lead Free* cast copper silicon alloy body construction, with two compact replaceable plastic check modules, and stainless steel springs. Series LF7R is designed for non-health hazard residential water system containment, continuous pressure applications. It is installed immediately downstream of the residential water meter, in a vertical or horizontal position. Check with local inspection authorities for installation requirements. Minimum Working Pressure: 10psi (69 kPa) Maximum Working Pressure: 175psi (12 bar).
Specification
  • Keywords: 0.5 gpm, 0.5 gpm aerator, 1070 tempered water, 125psi, ada compliant, advance thermal actuator, aluminum, asse, asse 1070, backflow, backflow valve, brass, brasstubing, breakerbibb, by-pass, checkvalve, cprxfml, culligan bypass, dc, dcda, dielectric, divertaflo, drain, drop ear, drop ear elbow, dual, dualcheck, enclosure, end stop, f1960, faucet, female, fiberglass, fipxcpr, fipxf, fipxfip, float, fm, fxf, galv, galvanized, heater, hosebibb, laminar flow, lavsafe, lead free, lead free brass, lead free faucet, lf, mnpt, nameplate series, nfpa, no-kink, nsf, outside, pipe, plastic fitting, plastic quick connect fitting, plastic quick-connect fitting, pressure valve, preventer, push fit, pvb, quarter turn shutoff, quick connect, quick-connect, reduce pressure valve, reducing valve, riser, rp, rpda, rpza, sdr, self contained cartridge, shower adapter, shuttle valve, solder, stainless steel, steamtrap, strainer, tank valve, taras, taras bypass valve, taras shuttle valve, teehandle, tempered water, thermostatic, thermostatic faucet, trapprimer, tub spout adapter, ul, underground, union, vacuum, valve, vandal resistant, vlv, water conditioning valve, water softening valve, wattsbox

    Body Material: Lead Free* Brass Body
    Connection Size: 1/2", 3/4", 1"
    Connection Type: NPT Connection
    Industry Standards: ANSI/ASSE Standard 1024
    Working Pressure: 175psi (12.07 bar)
    Maximum Working Temperature: 180˚F (82˚C)

Technical specification
  • Unique ref.7452
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit