Publish your products
Lead Free* Water Hammer Arrestors - LF150A
Watts

Lead Free* Water Hammer Arrestors - LF150A

Lead Free* Series LF150A Water Hammer Arrestors are used in residential applications to control water pressure shock and prevent water hammer conditions. It consists of a pre-charged air chamber that is rechargeable, an air-tight sealing cap, standard tire valve connection for easy charging, stainless steel top, sealed-in diaphragm, lower stainless steel chamber, and brass hex adapter for easy installation. It can be installed in new or existing plumbing systems in any angle. Series LF150A is ideal for dishwashers, clothes washers, and quick-closing faucets. Model LF150A-HA water hammer arrestor with 3/4 in. (20mm) hose thread for washing machines and Model LF150-HA is just 3/4 in. (20mm) fitting. Maximum Working Pressure: 150psi (10.3 bar), Maximum Shock Pressure: 200psi (13.8 bar), Maximum Velocity: 10 F.P.S.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, pipes, water hammer

    Body Material: Stainless Steel
    Connection Size: 1-1/2", 3/4"
    Connection Type: Threaded Connection
    Industry Standards: Certified to NSF/ANSI 372
    Working Pressure: 150psi (10.3 bar)
    Maximum Working Temperature: 180°F (82°C)

Technical specification
  • Unique ref.7515
  • Product familyWater Safety & Flow Control
  • Product groupWater Hammer Arrestors
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit