Publish your products
Lead Free* Water Pressure Reducing Valves - LFN250
Watts

Lead Free* Water Pressure Reducing Valves - LFN250

Series LFN250 Iron Body Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is suitable for water supply pressures up to 250psi (17.2 bar) and may be adjusted from 25 & #8211; 75psi(172 & #8211; 517 kPa). The standard setting is 50psi (345 kPa). All parts are quickly and easily serviceable without removing the valve from the line. The optional bypass feature permits the flow of water back through the valve into the main when pressures, due to thermal expansion on the outlet side of the valve, exceed the pressure in the main supply. The LFN250 features Lead Free* construction to comply with Lead Free* installation requirements.
Specification
  • Body Material: Iron
    Connection Size: 1/2", 3/4"
    Connection Type: NPT Connections
    Working Pressure: 250psi (17.2 bar)
    Maximum Working Temperature: 160°F (71°C)Keywords: brass mini regulator, brass reg, brass regulator, lead free, lf, low pressure regulator, mini regulator, pres reg, reg, water regulator, watts, plumbing, water. drainage, water quality systems, water quality
Technical specification
  • Unique ref.7666
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit