Publish your products
Lead Free* 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End - LFFBV-3C-CC, LFFBVS-3C-CC
Watts

Lead Free* 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End - LFFBV-3C-CC, LFFBVS-3C-CC

Series LFFBV-3C-CC, LFFBVS-3C-CC 2-Piece, Full Port, Brass Ball Valves with 3/4 in. (20mm) Hose End are used in commercial and industrial wash down applications which require a 3/4 in. (20mm) hose connection. These valves feature a bottom loaded blowout-proof stem, virgin PTFE seats, thrust washer and adjustable stem packing, chrome plated brass ball with brass cap and white polypropylene tether (chain). Model LFFBV-3C-CC threded end connections. Model LFFBVS-3C-CC has solder end connections. Pressure Rating: 600psi (41 bar) WOG, non-shock.
Specification
  • Body Material: Forged Lead Free* Copper Silicon Alloy
    Connection Size: 1/2", 3/4"
    Connection Type: Hose Connection
    Industry Standards: Certified to NSF/ANSI Standard 61/G
    Working Pressure: 400psi (28 bar) WOG, non-shock
    Maximum Working Temperature: 400˚F (204˚C)Keywords: ball valve, brass valve, fbv3c, fbvs3c, full port valve, lead free ball valve, lf, nsf valve, valve, vlv 2piece valve
Technical specification
  • Unique ref.7844
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit