Publish your products
Double Check Detector Assemblies, Cast Iron - 709DCDA
Double Check Detector Assemblies, Cast Iron - 709DCDA
    Watts

    Double Check Detector Assemblies, Cast Iron - 709DCDA

    4.2 out of 5 stars4.2(14 reviews)

    Series 709DCDA Double Check Detector Assembly Backflow Preventers are designed to prevent backflow of non-health hazard fire protection system substances from being pumped or siphoned into the potable water supply. They incorporate a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. Maximum working pressure is 175 psi (12.06 bar).

    This assembly consists of a compact coated cast iron unibody using ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.

    To learn more visit: https://www.watts.com/armortek

    Features

    • Modular design facilitates easy maintenance and assembly
    • Provide detection point for costly leaks or illegal taps
    • Maximum flow at low pressure drop
    • Require no special tools for servicing
    • Utilizes advanced ArmorTek coating technology to resist corrosion of internals
    • The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor

    Specification
    • Body Material: Epoxy Coated Cast Iron
      Connection Size: 3", 4", 6", 8", 10"
      Connection Type: Flanged Connection
      Industry Standards: AWWA Standard C510 CSA B64.5 IAPMO PS 31
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 110°F (43°C)Keywords: 152at, 3way regulator, assembly, backflow, backflow valve, black float, bonnet, bypass, cast iron, castiron, check, checkvalve, cover, dcda, detector, double, double check, doublecheck, epoxy, epoxy coated, float, gpm, iron,osy,double,checkvalve,shut-off,vlv,backflow,preventer,valve,doublecheck, kflt, kit, low pressure regulator, meter, osy, p6, plastic, plastic float, pres reg, preventer, quarter turn shutoff, quarterturn, reduce pressure valve, reduced pressure detector, reducing valve, reg, releif, repair, rpda, rpza, rubber, seat, shut-off, sm regulator, ss regulator, stainless steel regulator, steam pressure regulator, stem and bushing assembly, valve, vlv
    Technical specification
    • Unique ref.867
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States