Publish your products
Dual Check Vacuum Breakers for Vending Machine Water Supply Lines - 9BD
Dual Check Vacuum Breakers for Vending Machine Water Supply Lines - 9BD
    Watts

    Dual Check Vacuum Breakers for Vending Machine Water Supply Lines - 9BD

    Series 9BD Dual Check Vacuum Breakers for Vending Machine Water Supply Lines prevent the reverse flow of contaminates, such as carbon dioxide gas and carbonated water, from entering the potable water supply. It consists of a stainless steel body construction, rubber parts, dual check valves, ball check valve, and an atmospheric vent. Series 9BD is designed for continuous pressure applications and complies with FDA food additive regulations. Maximum Working Pressure: 150psi (10.3 bar)
    Specification
    • Body Material: Stainless Steel
      Connection Size: 1/4 and 3/8" (6 and 10mm)
      Connection Type: Flare or NPTM end connections
      Industry Standards: Designed to meet the requirements of New York City Health
      Working Pressure: 150psi (10.34 bar
      Maximum Working Temperature: 140°F (60°C)Keywords: backflow, carbonbev, pex, pex couplings, pex fittings, pex test plugs, preventer, stainless , steel, triplecheck, vented, waterpex
    Technical specification
    • Unique ref.885
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit