Publish your products
Reduced Pressure Zone Assemblies, Stainless Steel - 957, 957N, 957Z
Reduced Pressure Zone Assemblies, Stainless Steel - 957, 957N, 957Z
    Watts

    Reduced Pressure Zone Assemblies, Stainless Steel - 957, 957N, 957Z

    4.5 out of 5 stars4.5(16 reviews)
    Series 957, 957N, 957Z Reduced Pressure Zone Assemblies prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of stainless steel body, sleeve and torsion spring check valves. Series 957, 957N, 957Z has a compact design that is 70% lighter than traditional designs, and is ideal for health hazard piping applications for protection against backsiphonage or backpressure. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).
    Specification
    • Body Material: 304 (Schedule 40) Stainless Steel, Bronze Body
      Connection Size: 2-1/2", 3", 4", 6", 8", 10"
      Connection Type: Flanged
      Industry Standards: Approved by the Foundation for Cross-Connection Control and Hydraulic Research at The University of Southern California (FCCCHR-USC)
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 33°F – 140°F (0.5°C – 60°C)Keywords: 110v, 220v, airgap, automatic, backflow, backflow preventer valve, backflow preventer valve,iot,flood detection,sentry+,sentry+ alert, backflow valve, bacteria water filtration, bfg, brass ball valve, butterfly, cfm, checkvalve, detector, discharge, double, doublecheck, drain, floor mounted, full port, gear operated, gpm, integral mounting brackets, lead free, lead free bronze, lf, lf ball valve, lf,iot,flood detection,sentry+,sentry+ alert, lf40xl, mini, nrs, nrs,iot,flood detection,sentry+,sentry+ alert, osy, plate-type, plated hardware, pressure, pressure valve, pressure zone valve, preventer, qt, quarterturn, rdza, reduce pressure zone, reduced pressure, reduced pressure detector, reduced pressure valve, reducing valve, relief, reseating, rp, rpda, rpza, shut-off, spillresistant, stainless steel, steel uprights, tamper switch, temperature, ultraviolet water filtration, universal steel hanger support plate, urinal carrier, uv filtration, vacuumbreaker, valve, valves, vlv, water disinfection, water filtration, watts, welded feet
    Technical specification
    • Unique ref.899
    • Product familyBackflow Prevention
    • Product groupReduced Pressure Zone Assemblies
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States