Publish your products
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS
Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS
    Watts

    Reduced Pressure Detector Assembly Backflow Preventers with Flood Sensor, Stainless Steel – Sizes 2 1/2 – 10 IN - 957RPDA-FS

    Series 957RPDA-FS reduced pressure detector assembly backflow preventers help stop the reverse flow of fire protection system substances being pumped or siphoned into the potable water supply. A meter incorporated to detect ground leaks and unauthorized illegal taps greatly reduces annual water expenses. Maximum Working Pressure: 175 psi (12.06 bar).

    This series features an integrated flood sensor with SentryPlus™ Alert technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Extremely compact stainless steel body with stainless steel internal parts
      • Ideal for health hazard cross-connection such as on fire sprinkler systems
      • Available with quarter-turn ball valve shutoffs or grooved butterfly valve shutoffs
      • Torsion spring checks providing the lowest pressure loss
      • Lightweight stainless steel construction (70% lighter than traditional designs)
      • Integrated sensor on relief valve for flood detection

      Keywords: 110v, 200wog, 220v, airgap, assembly, backflow, backflow preventer valve, backflow valve, bacteria water filtration, bonnet, brass, bypass, cap, cfm, check, checkvalve, cover, crosshandle, dcda, detector, discharge, double check, doublecheck, drain, gatevalve, gpm, ips, ironpipe, kit, lead free, meter, osy, plastic, pressure valve, pressure zone valve, preventer, rdza, reduced pressure, reduced pressure detector, reduced pressure valve, releif, repair, rp, rpda, rubber, seat, shut-off, stainless steel, stainless steel body, tamper switch, thread, thread protector, threaded, ultraviolet water filtration, uv filtration, valve, vlv, water disinfection, water filtration, watts

    Technical specification
    • Unique ref.957RPDA-FS
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2022-12-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit