Publish your products
2-Piece, Full Port, Stainless Steel Ball Valves - S-FBV-1
Watts

2-Piece, Full Port, Stainless Steel Ball Valves - S-FBV-1

Series S-FBV-1 2-Piece, Full Port, Stainless Steel Ball Valves are used in commercial and industrial applications for a full range of liquids and gases. It features a bottom-loaded blowout-proof stem, PTFE seats and stem thrust bearing, a stainless steel ball and body, and mounting pads for actuation. Pressure Rated at 1000 psi WOG (non-shock) and 125 psi WSP.

Specification
  • Features

    • Used in commercial and industrial applications for a full range of liquids and gases
    • Full port orifice ensures maximum flow capacity
    • Designed for maximum safety and high operating pressure and temperature limits
    • Latch-Lok handle locks in open or close position


    Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety


Technical specification
  • Unique ref.Ball-Valve-S-FBV-1
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2025-03-10
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit