Publish your products
Boiler Pressure Relief Valves - 740
Watts

Boiler Pressure Relief Valves - 740

4.1 out of 5 stars4.1(7 reviews)

Series 740 Boiler Pressure Relief Valves are used in hot water space heating boiler applications to protect against excessive pressure on all types of hot water space heating boiler equipment. They have an iron body construction with expanded outlet drain connections for hot water space heating boilers, non-metallic disc-to-metal seating, stainless steel spring, and test lever. Series 740 offers large discharge capacity, resists corrosive water conditions, resists sticking and freezing, and prevents water and sediment from being trapped in the seat. It is designed for emergency safety relief and shall not be used as an operating control. Pressure Range: 30 to 75psi (2 to 5 bar) with corresponding high ratings from 925,000 to 10,700,000 BTU/hr.

Specification
  • Features

    • Iron body with expanded outlets
    • Non-mechanical seat-to-disc alignment will not stick or freeze
    • Seat is located above drain to prevent water from being trapped and sediment from fouling the seat
    • Valve protects hot water space heating boiler equipment from excessive pressure
Technical specification
  • Unique ref.Boiler-Pressure-Relief-Valves-740
  • Product familyPlumbing & Flow Control Solutions
  • Product groupRelief Valves
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit