Publish your products
Lead Free* Copper Water Hammer Arrestor - LF15M2-DR
Watts

Lead Free* Copper Water Hammer Arrestor - LF15M2-DR

5.0 out of 5 stars5.0(6 reviews)

Watts Drainage LF15M2-DR Series Lead Free* Copper Water Hammer Arrestors are pre-charged with polypropylene piston, EPDM O-ring seal, and brass NPT threaded connection. Operating Pressure: Designed to operate on all domestic and commercial lines up to 150psi (10.6 bar) working pressure. Temperature Range: 33ºF to 180ºF (0.5ºC to 82ºC).

Specification
  • Features

    • No maintenance access required
    • Eliminates water supply line hammer and vibration
    • Lead free*

    Keywords: electronic controller, high capacity softener, iron reduction, sediment filtration, whole house water softener system, 0.5 gpm, 0.5 gpm aerator, 0.5 gpm laminar flow, 1.5 gpm, 105, 115, 205, 2piece ball valve, 6 inch lever handle, ada compliant, advance thermal actuator, aerator, ag, air gap, asse 1070, assembly, backflow, ball valve, brushed nickel, bypass, check, checkvalve, chrome, deck plate, detector, dispenser, double, doublecheck, faucet, fbv, filter system dispenser, filtration faucet, gooseneck spout, hydroguard temptap, kit, laminar flow, lead free, lead free ball valve, lead free ball valve with tee handle, lead free faucet, lead free valve, lf, non ag, non air gap, oil rubbed bronze, preventer, repair, reverse osmosis faucet, ro faucet, self contained cartridge, stainless steel, strainer, tempered water, temptap, thermostatic faucet, valve, vandal resistant, vandal resistant aerator, vlv, watts

Technical specification
  • Unique ref.LF15M2-DR-lead-free-copper-water-hammer-arrestor
  • Product familyDrainage Solutions
  • Product groupDrainage Specialties
  • TypeObject (single object)
  • Date of publishing2022-01-20
  • Edition number1
Related
  • Material mainCopper
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes

Region availability

North America
Canada
United States