Wye-Pattern Strainers with FDA Epoxy Coating, Cast Iron, Class 125 Flanged End - 77F-DI-FDA-125
Watts

Wye-Pattern Strainers with FDA Epoxy Coating, Cast Iron, Class 125 Flanged End - 77F-DI-FDA-125

Lead Free* Models Available

Description:

Series 77F-DI-FDA-125 Cast Iron, Flanged, Wye-Pattern Strainers feature an FDA approved epoxy coating inside and outside and is suitable for potable water and food contact applications. They feature a wye-pattern, Class B cast iron body with Class 125 flanged connections, stainless steel screen, bolted and tapped iron retainer cap with graphite gasket, and iron blow-down plug. Maximum Pressure (non-shock): 200psi (13.8 bar) @140°F (60°C) WOG.

Specification
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly, strainer

    Size(s):
    2 to 12 in. (50 to 300mm)

Technical specification
  • Unique ref.Wye-Pattern-Strainers-77F-DI-FDA-125
  • Collection setBackflow Prevention
  • CollectionStrainers
  • TypeObject (single object)
  • Date of publishing2018-09-30
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 1.4 CodeL73121
  • Uniclass 1.4 DescriptionPipes and fittings
  • Uniclass 2.0 CodePR-62-64
  • Uniclass 2.0 DescriptionPipes
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
Canada