Publish your products
Lead Free* Liquid-Fill, Adjustable Angle Thermometer - LFTA
Watts

Lead Free* Liquid-Fill, Adjustable Angle Thermometer - LFTA

3.6 out of 5 stars3.6(17 reviews)
Series LFTA Liquid-Fill, Adjustable Angle Lead Free* Thermometers are used in commercial, residential, and institutional HVAC applications. These are sealed glass tube type models with a Valox case, glass lens, non-mercury sensing fluids, and a Lead Free* brass thermowell. Accuracy is +/-1 % of full scale. Available in various temperature rating scales.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • Designed for use in a variety of commercial, residential, and institutional HVAC applications
    • Accuracy is +/-1% of full scale using non-mercury sensing fluids
    • Available in various temperature rating scales
    • Sealed glass tube type models with a Valox case, glass lens, and Lead Free* brass thermowells
Technical specification
  • Unique ref.Adjustable-Angle-Thermometer-LFTA
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainPBT
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 00
  • CSI MasterFormat 2014 TitleTemperature Measurement
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit