Publish your products
Automatic Air Vent - FV-4
Automatic Air Vent - FV-4
Automatic Air Vent - FV-4
    Watts

    Automatic Air Vent - FV-4

    4.7 out of 5 stars4.7(14 reviews)

    Series FV-4 Automatic Vent Valves are used in commercial and residential hydronic heating applications to provide automatic air venting for hot or cold water distribution systems. It consists of a brass body construction with male NPT connection, brass cover, air vent with silicone rubber seal, polyethylene float with valve plug, and automatic vent.

    Series FV-4M1 has a high temperature rating and is ideal for use with glycol systems or for use as an anti-vacuum device. It can also be installed to permit the separation and dispersal of air while fluid is circulating in the system. Can be disassembled for inspection and cleaning.

    Specification
    • Maximum Pressure: 150psi (10 bar)

      Temperature Range: 33°F - 240°F (5°C - 116°C)


      Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, pipes, water hammer

    Technical specification
    • Unique ref.Automatic-Air-Vent-FV-4
    • Product familyHVAC & Hot Water Solutions
    • Product groupHeating Valves & Accessories
    • TypeObject (single object)
    • Date of publishing2022-01-20
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationPipe Fitting
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 21 11
    • OmniClass TitleAir Outlets and Inlets
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit