Publish your products
Cast Iron Air Separators - AS
Cast Iron Air Separators - AS
Cast Iron Air Separators - AS
Cast Iron Air Separators - AS
    Watts

    Cast Iron Air Separators - AS

    Series AS Air Separators are used in commercial and residential, hydronic heating applications to separate air from water in the piping system. They consist of a heavy, cast-iron body construction with a 1/2 in. female threaded connection for an expansion tank, and a 1/8 in. female threaded connection for a float vent. Series AS provides continuous purging and venting of air in the system when installed with Watts Model ET expansion tank and Model FV4 float-vent. Maximum Pressure: 125psi (8.6 bar).

    Features

    • Separates air from water in hydronic heating piping systems
    • Continuously purges and vents air in the system when installed with Watts Model ET expansion tank and Model FV4 float-vent
    • Cast iron body construction
    • 1/2 in. female threaded connection for an expansion tank and a 1/8 in. female threaded connection for a float vent
    Specification
    • Keywords: watts, plumbing, joints, quick connect, barb fittings, fittings, cast iron
    Technical specification
    • Unique ref.cast-iron-air-separators-as
    • Product familyPlumbing & Flow Control Solutions
    • Product groupHydronic & Steam Heating
    • TypeObject (single object)
    • Date of publishing2019-04-27
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Joints
    • IFC classificationPipe Fitting
    • UNSPSC nameSeparators
    • UNSPSC code401617
    • Uniclass 2015 CodePr_65_55_76
    • Uniclass 2015 DescriptionSeparators
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit