Publish your products
Clear Enclosure Box (CEB) - CEB
Clear Enclosure Box (CEB) - CEB
    Watts

    Clear Enclosure Box (CEB) - CEB

    Clear Enclosure with Dual Plugs

    Features

    • The Protective Clear Enclosure helps protect the Control Panel and Accessories from weather, debris, etc
    • The Protective Clear Enclosure RF is a clear enclosure for wireless systems, with dual power sockets
    • The Protective Clear Enclosure HW is a clear enclosure for wired systems, with dual power sockets and wired communication port
    • The Enclosure has the ability to house two Sentinel devices at the same time such as our Control Panel and All-Purpose Interface (API)
    • The Enclosure has a lockable door hasp, lock not included
    • The Enclosure is ventilated on the bottom with a protective mesh

    Specification
    • Feature List

      Enclosure MaterialBody: Gray Polycarbonate (PC) resin 10%
      glass fiber filled
      Hinge: Clear Polycarbonate (PC)
      Latch: Stainless Steel
      Enclosure Impact RatingIK08
      Enclosure Gasket TypeRAKU-PUR® Foam Gasket
      Enclosure Door LockCapable
      Enclosure Mounting StyleMount Brackets
      Enclosure Cover StyleClear, Hinged Cover
      Optional (Not Included)Control Panel, All-Purpose Interface (API)
    Technical specification
    • Unique ref.ceb-leak-detection-clear-enclosure-box
    • Product familyLeak Defense
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2024-09-19
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryElectronics - Controls
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 DescriptionValve products
    • OmniClass Number23-27 11 15 15
    • OmniClass TitleFlow Controllers

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit