Publish your products
Isolation Pump Flanges for Recirculation Pumps - LFIPF-HV
Watts

Isolation Pump Flanges for Recirculation Pumps - LFIPF-HV

Series LFIPF-HV Lead Free* Isolation Pump Flanges are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. They feature a Lead Free* brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats, and optional T-handle included. Pressure rated at 600psi (41.4 bar) WOG.

Features

  • Sizes: 3⁄4 in. – 2 in. (20 – 50mm)
  • Available with threaded NPT and solder end connections
  • Adjustable packing for longer service life
  • Provides isolation for the circulator pump to facilitate replacement or repair
Specification
  • Keywords: assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.lfipf-hv-pump-flange
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves
  • TypeObject (single object)
  • Date of publishing2021-04-28
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit