Selecting the location and language will prioritise localised information. Continue
Lead Free* Under Sink Guardian Thermostatic Mixing Valves with Sanitizing Purge Lever, 3/8 IN - LFUSG-HWP
Watts

Lead Free* Under Sink Guardian Thermostatic Mixing Valves with Sanitizing Purge Lever, 3/8 IN - LFUSG-HWP

The LFUSG-HWP Under Sink Guardian® 3/8" compression-fitting thermostatic mixing valves maintain and limit hot water to desired selectable temperature between 80°F and 120°F (27°C and 49°C) with flow rates as low as 0.25 gpm (1.0 lpm) and as high as 2.25 gpm (8.5 lpm). This valve features a hot water by-pass lever allowing a hot water sanitization at the point of use fixture. The mixing valve is listed to ASSE Standard 1070 for single fixture applications and IAPMO cUPC. The LFUSG-HWP features Lead Free* construction to comply with Lead Free* installation requirements.

The superior flow characteristics of these valves provide temperature control with low pressure drop. As an added feature, the LFUSG-HWP incorporates dual check valves to protect against cross-flow and integral screens to filter out debris.

This product meets the reduced Q test statistic criteria of 0.5 ppb for lead per Section 9.5.1.1 of NSF/ANSI/CAN 61.

Specification
  • Features

    • Hot water by-pass lever and protective cover
    • Accurate temperature control with low pressure drop
    • Built-in check valves prevent migration of hot water to cold and cold water to hot water piping
    • ASSE 1070 listed and CSA certified
    • Lead Free* brass body construction
    • Installs easily between the stop valves and faucet
    • Includes tamper resistant locking nut to prevent accidental mis-adjustment
    • Provided with cap for three port application
    • Integral strainer with 40 mesh stainless steel screens to filter out debris


    Keywords: by, jumper, kit, pass, plastic, pressure reducing valve, regulator, repair kit, valve, valve repair, vlv, water pressure regulator

Technical specification
  • Unique ref.LFUSG-HWP
  • Collection setWater Safety & Flow Control
  • CollectionMixing Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2023-01-13
  • Edition number1
Related
  • Material mainBrass
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • OmniClass TitleMixing Valves
  • OmniClass Number23-27 31 29

Region availability

North America
Canada
United States