Publish your products
Pressure Reducing Control Valve with Low Flow By-Pass - LFF115-74, LFF1115-74
Watts

Pressure Reducing Control Valve with Low Flow By-Pass - LFF115-74, LFF1115-74

Series LFF115-74, LFF1115-74 Pressure Reducing Control Valve with Low Flow By-Pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate, valve mounted, direct acting, low flow by-pass pressure reducing valve.

This ACV is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. The ArmorTek coating is AWWA C550 approved.

Specification
  • Features

    • Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
    • Reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
    • Low flow by-pass pressure reducing valve handles flow requirements below the normal range of the main line
    • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
    • Simplified and efficient design is easy and economical to maintain

    Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves


Technical specification
  • Unique ref.pressure-reducing-control-valve-lff115-74-lff1115-74
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2020-10-30
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit