Publish your products
Pressure Relief, Sustaining or Backpressure Control Valve - LFM116, LFM1116
Watts

Pressure Relief, Sustaining or Backpressure Control Valve - LFM116, LFM1116

4.0 out of 5 stars4.0(5 reviews)

Series LFM116, LFM1116 Pressure Relief, Sustaining or Backpressure Control Valve is designed to permit flow when upstream pressure is above the adjustable setpoint of the control pilot, and throttle toward closed when upstream pressure falls below the adjustable setpoint. When the valve is installed off the main line on the branch of a tee, it serves as a Pressure Relief Control Valve. It is normally closed, and quickly opens when upstream pressure exceeds the pilot setting, relieving excess pressure. When valve installed in line connecting two distribution zones, the valve acts as a Pressure Sustaining Control Valve. When pressure in the upstream zone falls below the pilot setting, the valve modulates toward a closed position, sustaining pressure in the upstream zone. When the valve is installed in line on the discharge of a pump, it acts as Backpressure Control Valve. When pump discharge pressure falls below the pilot setting, the valve modulates toward a closed position, increasing backpressure against the pump.

Specification
  • Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves

    Features

    • Body and cover are constructed of strong and durable ductile iron (ASTM A536)
    • When installed "off the main line" on the branch of a tee, the valve serves as a Pressure Relief Control Valve
    • Permits flow when upstream pressure is above the adjustable setpoint of the control pilot
    • When installed "in line" connecting two distribution zones, the valve acts as a Pressure Sustaining Control Valve
Technical specification
  • Unique ref.pressure-relief-control-valve-lfm116-lfm1116
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2020-11-25
  • Edition number1
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit