Publish your products
Purge, Drain and Balancing Valves - RPVM1
Purge, Drain and Balancing Valves - RPVM1
Purge, Drain and Balancing Valves - RPVM1
Purge, Drain and Balancing Valves - RPVM1
    Watts

    Purge, Drain and Balancing Valves - RPVM1

    Series RPVM1 Residential Purge and Balancing Valves are used in heating applications on boiler return piping to facilitate removal of air from heating zones on initial fill and to control water flow through circulation loop. It also serves as a shutoff valve and a drain valve for each zone or loop. Available in threaded outlet x solder inlet and solder x solder in 3/4, 1 and 1-1/4 inch sizes. Also available in press x press connections in 1/2 to 2 inch sizes.

    Series RPVM1 provides high-volume purging, accurate balancing, a positive drip-tight shutoff, and is ideal for use in hydronic heating loops. Maximum Working Pressure: 50psi (344.8kPa).

    Specification
    • Features

      • Available in threaded outlet x solder inlet and solder x solder
      • Positive shut off dual valve design ensures a tight seal
      • Also serves as a shutoff valve and a drain valve for each zone or loop
      • Economical solution for purging, balancing, and draining of hydronic heating loops


      Keywords: by, jumper, kit, pass, plastic, pressure reducing valve, regulator, repair kit, valve, valve repair, vlv, water pressure regulator

    Technical specification
    • Unique ref.RPVM1-valve
    • Product familyPlumbing & Flow Control Solutions
    • Product groupHydronic & Steam Heating > Purge and Balancing Valves
    • TypeObject (single object)
    • Date of publishing2023-06-08
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_95
    • Uniclass 2015 DescriptionWater services valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 13
    • OmniClass TitleBalancing Valves

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit