Publish your products
LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor
Archived

LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor



The LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy efficient control of lighting and plug loads. It is a digital sensor, and is part of a WattStopper Digital Lighting Management (DLM) system. The LMDX-100 Digital Dual Technology Corner Mount Occupancy Sensor uses both passive infrared (PIR) and ultrasonic technologies to achieve precise occupancy sensing for energy efficient control of lighting and plug loads. It is a digital sensor, and is part of a WattStopper Digital Lighting Management (DLM) system.
Key Features
  • Combines passive infrared and ultrasonic technologies for most comprehensive coverage
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons behind snap-down cover
  • IR transceiver for wireless configuration and remote control
  • Compact 2.4” x 3” sensor mounts easily on a wall or ceiling

General Info
Type: Digital Occupancy Sensor
Special Features: Infrared (IR) transceiver,LCD display and pushbuttons
Typical Applications: Conference Rooms, Private Offices, Classrooms, Computer Rooms

Technical Info
Volts: 24VDC
www.legrand.ca
Technical specification
  • Unique ref.lmdx-100
  • Product familyLighting Controls
  • Product groupDigital Lighting Management - Occupancy Sensor
  • TypeObject (single object)
  • Date of publishing2015-11-04
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit