Publish your products
LMIO-102 Digital Partition Interface
Archived

LMIO-102 Digital Partition Interface



The LMIO-102 Digital Partition Interface automatically coordinates lighting controls in flexible spaces with up to four movable walls equipped with contact closures. It is part of a Digital Lighting Management (DLM) system, and can reconfigure connected switches and occupancy sensors.
Key Features
  • Automatically reconfigures lighting controls for logical operation when movable walls are opened and closed
  • Works with third party contact closure inputs
  • Recalls 16 configurations for spaces with up to 5 partitioned areas and 4 movable walls
  • Four status LEDs indicate if walls are open or closed
  • RoHS compliant
  • UL 2043 plenum rated
  • Qualifies for ARRA-funded public works projects

General Info
Type: Digital Partition Interface
Special Features: UL 2043 Plenum Rated
Typical Applications: Hotel and Conference Center, Ballrooms, Meeting Rooms, School Multi-Use Rooms

Technical Info
Amps: 20mA
Volts: 24 VDC
www.legrand.ca
Technical specification
  • Unique ref.lmio-102
  • Product familyLighting Controls
  • Product groupDigital Lighting Management - Interfaces & Accsessories
  • TypeObject (single object)
  • Date of publishing2015-11-04
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit