Publish your products
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)
    Way Basics

    Way Basics 2-Tier Computer Monitor Stand, TV PC Laptop Shelf Risers, Desktop Storage Organizer, Saves Space 9.3 L x 16.7 W x 5.5 H, White (Made from eco-Friendly Non Toxic zBoard paperboard)

    The two-shelf monitor is a smart way to raise your monitor to the right height for your home, office or any space you want to put a computer in. It’s attractive, easy to assemble and would pass the ergonomics test! in case you aren’t sure what that fancy word means, ergonomics refers to a design that has your physical comfort in mind. This monitor has a small shelf below that can fit books, printer paper, pens, and anything you may need near your computer. Everything we use is eco-friendly, non-toxic, formaldehyde and VOC free. Safe for any environment while helping the environment!

    • IT'S NOT WOOD; IT'S BETTER! Made with durable zBoard recycled paperboard, eco friendly, non-toxic and free of formaldehyde and VOC
    • LIFETIME GUARANTEE; Happiness with product and service promised by our CEO and founder
    • Easy to assemble, no tools required, just Peel the 3M Adhesive strips and put together with easy-align pins; 3M industrial Adhesive securely builds unit
    • Maximum load 30 lbs (recommended); Interior dimensions (inch): 8.5 L x 15.1 W x 2 H
    • Space saving storage is a great desk accessory. Multi-function use to raise your monitor, laptop or small TV

    As Featured On Amazon.com

    Technical specification
    • Unique ref.Way-Basics-WB-STAND-2-WE-2-Tier-Computer-Monitor-TV-Stand
    • Product familyMonitor Stands
    • Product groupMonitor Stand
    • TypeDocumentation (information only)
    • Date of publishing2019-02-14
    • Edition number1
    • Height (inches)5.5
    • Width (inches)16.7
    • Depth (inches)9.3
    Related
    • Material mainOther
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit