Publish your products
Fire Rated Counter Shutters - FireStar®  Model 550

Fire Rated Counter Shutters - FireStar® Model 550

The FireStar® Models 540 and 550 fire rated counter shutters satisfy the demands of applications that require certified and labeled fire protection for your property, as well as a pleasing appearance. Wayne Dalton’s innovative and exclusive design provides lift-up operation that is extremely easy to test and does not require tools to reset the mechanism. As an added bonus, the design offers very quiet and smooth functionality.

These fire rated counter shutters, which are for openings up to 112 square feet, are compact and pleasing in appearance while permitting frequent opening and closing with optimal fire protection. The FireStar® counter shutter can be drop-tested easily and reset in a matter of seconds at any time; no tools or service technicians are required. FireStar® Models 540 and 550 fire counter shutters have been tested and approved to meet the requirements of well known agencies, such as Underwriters Laboratories and Factory Mutual, and conform to NFPA Standard 80.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 16’
    • Max Height: 9’
    • Max Steel Gauge = 20
    • Galvanized (Model 540) or stainless (Model 550) steel
    • UL or FM Rated; conforms to NFPA Standard 80
    • Easily tested and reset
    • Non-tension release

    Slat Profile

    Sleek 2-piece guide assembly provides better aesthetic appeal and allows for easier installation.

Technical specification
  • Unique ref.fire-rated-counter-shutters-firestar-model-550
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-06-26
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 13
  • CSI MasterFormat 2014 TitleCoiling Counter Doors
  • OmniClass Number23-17 11 31 11 13
  • OmniClass TitleFire Rated Rolling Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit