Publish your products
High Speed Exterior Rubber Doors Model 885LH ADV-Xtreme

High Speed Exterior Rubber Doors Model 885LH ADV-Xtreme

Model 885LH ADV-Xtreme, a high-performance, low-headroom rubber door engineered for the most demanding industrial environments. Designed with rugged, multi-layered Nitrile Butadiene Rubber (NBR), this door offers exceptional strength without added weight, resisting petrochemicals and enduring harsh exterior conditions. With rapid speeds of up to 30 inches per second and a springless, low-maintenance direct-drive system, the 885LH ensures maximum uptime and efficiency. Safety is built in with advanced infrared sensors, a wireless monitored edge, and optional programmable LED warning systems. Available in a variety of colors and control options, it's the ultimate solution for facilities demanding performance and reliability.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Standard Construction
    Max. Width: 22'

    Max. Height: 10'

    Headroom

    • 12" for 8' to 14' wide doors
    • 13" for 15' to 18' wide doors
    • 15" for 19' to 22' wide doors

    Max. Opening Speed: up to 30” per second

    Max. Closing Speed: up to 20” per second

    Breakaway Self-Reset: No

    Wind Load*: Up to 27.0 psf

    Curtain Material: 5 layers of NBR rubber with 4 layers of polyester weave

    Curtain Lock: Yes

    Operation: Direct drive motor and gearbox system with field changeable universal handing and door stop safety device

    Control Panel: Variable frequency drive NEMA 4X cULus listed; Onboard self diagnostic and service reminder; Built-in padlockable fused disconnect

    Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 4.5" and 50"- 54" from floor

    Reversing Safety Edge: cUR 325 recognized wireless reversing monitored edge sensor with adjustable impact detection

    Available Supply Voltages: 

    • 208V AC 3 PH†
    • 230V AC 3 PH
    • 460V AC 3PH
    • 575V AC 3 PH†

      Benefits

      Rugged Construction

      • Multi-layered, reinforced rubber provides added strength without the weight
      • Ideal for harsh exterior conditions with a wind load of up to 27.0 psf
      • Multi-reinforced Nitrile Butadiene Rubber (NBR) provides resistance to petrochemicals adding strength without the weight

      High Cycle, Low Maintenance Design

      • Springless design requires minimal interruption for maintenance detection and push button self-repair
      • Direct-mounted gear drive minimizes wear and tear
      • Variable frequency drive eliminates sudden jolts from door start/stop

      Installer Friendly

      • Pre-assembled sub-assemblies for easier installation
      • Plug-and-play wiring reduces the need for a licensed electrician

      Warranty

      • 5-Year Limited Warranty on drive motor and gearbox
      • 1-Year Limited Warranty on all other components
    Technical specification
    • Unique ref.high-speed-exterior-rubber-doors-model-885LH-ADV-Xtreme
    • Product familyCommercial Doors
    • Product groupHigh Speed Doors
    • TypeObject (single object)
    • Date of publishing2025-10-07
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23.13
    • CSI MasterFormat 2014 TitleOverhead Rapid Coiling Doors
    • OmniClass Number23-17 11 19 21
    • OmniClass TitleOverhead Composite Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit