Publish your products
Insulated Sectional Steel Doors Thermospan® Model 200-20

Insulated Sectional Steel Doors Thermospan® Model 200-20

Thermospan® Model 200-20 is the ideal commercial insulated sectional door for energy-conscious architects, engineers, contractors, and building owners. With a R-value* of 17.5, this door outperforms most conventional insulated steel doors.

The Wayne Dalton Thermospan® Series doors are the only sectional doors in the industry with patented, roll-formed integral struts on each section, making them the most rigid doors available. The Thermospan® Series also has a patented manufacturing process with a polyurethane core that is continuously foamed-in-place between the outer and inner skins. An innovative thermal break keeps the interior skin at room temperature, preventing condensation and frost and helping to resist corrosion.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 24’2”
    • Max Height: 16'1”
    • 20-gauge exterior steel
    • Polyurethane insulation, R-value* = 17.5; U-value* = .057
    • 2” section thickness
    • 10,000 cycle standard spring
    • Patented, roll-formed integral struts for rigidity

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

    Door Construction

    • Joint seals prevent air infiltration and saves energy
    • Thermal break separates inner and outer skins so virtually no head or cold is conducted through the section.
    • Pre-painted inner and outer skins for added corrosion resistance
    • Solid polyurethane core provides maximum thermal efficiency and aids in quiet operation
    • Integral struts – Two 1-3/4” roll-formed struts per section increase rigidity and strength.
    • Two-inch nominal thickness
    • Heavy-duty 20-gauge smooth flush exterior skin gives the Thermospan 200-20 added strength and makes it ideal for large openings

    IECC® Compliant

    The Thermospan® 200-20 meets IECC® requirements for maximum U-factor of operable fenestrations (2015 Section C402.4) with a 3rd party certified tested value of less than 0.37. Thermospan® 200-20 also meets the ASHRAE 90.1 and IECC® requirement for maximum air leakage for fenestration assemblies (2015 Section C402.5.2 Garage doors) with a 3rd party certified tested value of less than 0.40.

    Options & Accessories

    • Pass door
    • Chain hoist operation
    • Motor operation
    • Sensing edges
    • Photo eyes
    • High cycle spring (25k, 50k, 100k)
    • 3” track option
    • Solid shafts
    • Perimeter weather seal
    • Special track designs
    • Mullions
Technical specification
  • Unique ref.insulated-sectional-steel-door-200-20
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2023-12-08
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States