Publish your products
Insulated Sectional Steel Doors ThermoMark™ Model 530
Insulated Sectional Steel Doors ThermoMark™ Model 530

    Insulated Sectional Steel Doors ThermoMark™ Model 530

    ThermoMark™ Model 530 is the strongest and most thermally efficient door in the Wayne Dalton product line-up. Premium 3” thick foamed-in-place polyurethane insulation provides one of the most thermally efficient doors in the industry. It is designed to withstand tough weather conditions and is the preferred choice for large openings where thermal performance and durability are essential.

    Wayne Dalton’s ThermoMark™ insulated doors help to minimize energy costs and provide year-round comfort and security for your building. Inside and outside skins are roll-formed and separated with a 1-3/4” true PVC thermal break to eliminate heat or cold transfer from front to back steel skins. Hot-dipped galvanized steel and rugged construction will give years of solid performance for the most demanding conditions.

    BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

    Specification
    • Key Product Features

      • Max Width: 40’2”
      • Max Height: 24’1”
      • 27-gauge exterior steel
      • Polyurethane insulation
      • 3” section thickness
      • 10,000 cycle standard spring
      • Continuous steel strips for hinge attachment
      • Patented dual barrier tongue-and-groove joint profile
      • PVC thermal break – prevents heat/cold transfer on end stiles

      * Wayne Dalton uses a calculated door section R-value for insulated doors.
      ^with jamb seal

      Thermal Efficiency Values

      • R-value* = 26
      • Air leakage rating = .09^
      • STC (sound transmission rating) = 22
    Technical specification
    • Unique ref.insulated-sectional-steel-doors-thermomark-model-530
    • Product familyCommercial Doors
    • Product groupSectional Doors
    • TypeObject (single object)
    • Date of publishing2023-12-08
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States