Publish your products
Wind Load Roll-Up Sheet Doors Model 790-CW

Wind Load Roll-Up Sheet Doors Model 790-CW

Wayne Dalton’s Rolling Sheet Door Systems offer the perfect solution when your project requires an attractive and solidly constructed rolling sheet door that is also easy on your budget. These door systems incorporate innovative design elements that enable fast installation and ensure smooth operation for enhanced door life.

Model 790-CW is ideal for commercial applications with openings up to 20’ wide by 16’ high and features integrated curtain wind locks for design pressures up to ±22 psf. A unique curtain profile facilitates smooth operation and minimizes curtain damage and stepped rings allow tight, uniform curtain wrap to help minimize headroom requirements. A quick-connect bottom bar stop minimizes fasteners and allows for easy insertion of the curtain into a universal guide for fastening in concrete, masonry or wood jambs.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 20’
    • Max Height: 16’
    • 26-gauge, roll-formed galvanized steel curtain
    • 14-gauge guides; 11-gauge headplate

    Product Information

    • Unique curtain profile facilitates smooth operation and minimizes curtain damage
    • Stepped rings allow tight, uniform curtain wrap and minimize headroom requirements
    • Bearings prevent steel-to-steel contact, improve door operation and increase door shaft life

    Fast and Easy Installation

    • Quick-connect bottom bar stops minimize fasteners and allow easy insertion of curtain into the guides
    • Universal guide allows fastening in concrete, masonry, or wood jambs and fastening or welding to steel jambs
    • Through-hole design reduces sideroom requirements

    Options & Accessories

    • Optional left side lock and step plate
    • Optional header draft seal
    • Optional wind load: integrated curtain wind locks and guide to withstand wind loading to minimum design pressures of ±22 psf (±107 kgf/sq m)
    • Locks: curtain lock, two-bolt double shackle or cylinder

    Operation Options

    • Manual lift (standard)
    • Chain hoist with reduced drive
    • Motor
Technical specification
  • Unique ref.roll-up-sheet-door-790cw
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-07-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit