Publish your products
Springless Rolling Grilles High Cycle Rolling Grille System - Model 600 HC

Springless Rolling Grilles High Cycle Rolling Grille System - Model 600 HC

Springless Rolling Grilles, Model 600 HC, offers the same safety and security a standard rolling grille with the added benefit of a cycle life that is 15 times longer and the ease of maintenance that comes with Wayne Dalton’s innovative springless design. Ideal for parking garages and other areas with high traffic, Model 600 HC has a lifespan of more than 300,000 cycles, as well as a variety of material, control and safety options.‬

These springless rolling grilles come standard ‭with enhanced safety devices such as the built-in ‭braking mechanism that prevents uncontrolled ‭curtain travel and photoelectric safety sensors ‭that provide obstruction monitoring during operation to help prevent injury and damage. The ‭innovative springless design creates a rolling grille ‭without a single spring to replace for lower ‭maintenance in the field and long-lasting ‭durability.

This high cycle rolling grille is perfect for parking garages, manufacturing facilities, government facilities or other high traffic areas.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Height*: 14’ 4” (4,369 mm)
    • Max Width*: 30’ (9,144 mm)
    • Max Total Area: 330 ft2**
    • Steel, aluminum or stainless steel construction
    • Curtain: Galvanized steel links and solid rods with mill aluminum spacer tube
    • Curtain Pattern: Straight lattice 9" center vertical links with 2" center rod spacing
    • Door Roll: Directly driven, springless roll with integral shafts; Self-aligning greaseable sealed bearings; Door does not require counterbalance device
    • Hood: 24-gauge galvanized steel primed black; Matching motor and end cover provided
    • High Usage Guides: Three structural steel angles with UHMW wear strips and premium powder coat finish in black
    • Bottom Bar: Tubular extruded aluminum with mill finish
    • Mounting: Interior or exterior face of wall
    • Operation: Direct drive integrated gear/motor/brake assembly; Drive assembly and limit sensors are factory pre-assembled; Manual hand chain for power outage. Horsepower appropriate to door size/weight; 230 FAC 3-phase motor (operating range 207-245V); IP54 rated (NEMA 3 equivalent)
    • Control Panel: Electronic controller with microprocessor self-diagnostics. Digital readout indicates door action, alarm conditions, and fault conditions. Time delay self-close timer and non-resettable cycle counter is included. One open/close/stop push button station integrated in control panel. Enclosure is IP54 rated (NEMA 3 equivalent)
    • Safety Features: Built-in brake mechanism, photoelectric sensores with guards

    *Maximum height and width are independent of each other and may vary based on material and gauge. Larger sizes may be available. See your Wayne Dalton Dealer for more information. **Dependent upon the curtain material and pattern. Consult factory for sizes not listed above.

    1. Springless Barrel Design eliminates the need for a counterbalance, allowing for a 300,000 cycle life without having to incur the cost of spring replacement.
    2. Continuous Rod Curtain Design combined with high strength curtain material increases durability and security.
    3. Universal Components allow for ease of maintenance.
    4. Floor-level Controller permits ease of access control and maintenance.
    5. Direct-drive Gearbox integrates gear, motor and brake assembly with a built-in braking mechanism providing additional protection against uncontrolled curtain travel .

    Options & Accessories

    • Curtain pattern: Brick 9" on center vertical links with 2" on center rods spacing
    • Curtain material: Mill aluminum link, galvanized steel solid rod, and mill aluminum spacer tube; Clear anodized aluminum link, galvanized steel solid rod, and clear anodized aluminum spacer tube; #4 or #2B stainless steel link, solid rod, and spacer tube; Powder coat finish
    • Guides: powder coat finish or zinc enriched powder coat finish
    • Hood: powder coat finish, stainless steel with #4 brush finish, or anodized or mill aluminum finish
    • Motor options: 460 and 575 VAC 3-phase (requires appropriate step down transformer); 220/240 VAC 1-phase (operating range 220-240V)
    • Safety devices: monitored electric sensing edge, additional set of photoelectric sensors
    • Control panel: IP65 (NEMA 4/4X equivalent) control panel
    • Actuators: push buttons, loop detectors, radio control, motion detectors
    • Bottom bar: Double angle
    • Bottom bar finish: Anodized and powder coat on extruded aluminum or aluminum double angle; steel finishes: galvanized, poder coat, or stainless #2B or #4
    • Maximum height and width are independent of each other and may vary based on slat profile, material and gauge. Larger sizes may be available. Consult dealer for more information.
    • Dependent upon the curtain material and pattern. Consult factory for sizes not listed above.
    • Maximum height and width are independent of each other and may vary based on slat profile, material and gauge. Larger sizes may be available. Consult dealer for more information.
Technical specification
  • Unique ref.springless-rolling-grille-600hc
  • Product familyCommercial Doors
  • Product groupRolling Doors
  • TypeObject (single object)
  • Date of publishing2024-05-31
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 33 26
  • CSI MasterFormat 2014 TitleOverhead Coiling Grilles
  • OmniClass Number23-17 11 25 15
  • OmniClass TitleRolling Grilles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit