Publish your products
Premium Series: Multi-Slide Door
Premium Series: Multi-Slide Door
Premium Series: Multi-Slide Door
Premium Series: Multi-Slide Door

    Premium Series: Multi-Slide Door

    Experience lux, minimalistic design that maximizes your space. Our multi-slide doors offer exceptional efficiency, clean lines and panoramic views — creating a seamless transition between your home and the great outdoors. With options as expansive as 50 feet wide and 10 feet high, all you have to do is accept nature’s open invitation.

    • Style: Exceptional efficiency, clean lines and panoramic views, create a seamless transition between your home and the great outdoors.
    • Configuration: Available in widths of up to 47-1/2' and heights of up to 10'. Options include single direction and bi-parting, with stacked or pocketing panels.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Top-quality stainless steel roller tracks facilitate dependable operation that glides quickly open and close.
    • Materials: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesMultiSlideDoor
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 23
    • CSI MasterFormat 2014 TitleClad Wood Doors
    • OmniClass Number23-17 11 15 25
    • OmniClass TitleSliding Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit