Publish your products
Premium Series: Sliding Patio Door
Premium Series: Sliding Patio Door
Premium Series: Sliding Patio Door
Premium Series: Sliding Patio Door

    Premium Series: Sliding Patio Door

    Our sliding patio doors let you effortlessly open up your home to a balcony, patio, pool deck or backyard. These architectural-grade panels give you a myriad of choices for exterior and interior finishes to achieve the perfect look for your home and bring the outdoors in.

    • Style: Doors available with two distinctive rail heights: the thicker, classic French rail for a traditional look or the contemporary narrow rail for a more modern aesthetic.
    • Configuration: Choose 2-wide, 3-wide, or 4-wide units to accommodate openings as wide as 15'-10".
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Door panels slide along a fixed track, allowing variable opening widths.
    • Materials: The patio door sills are engineered with non-wood materials for superior resistance to temperature extremes and moisture.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you.

    Technical specification
    • Unique ref.PremiumSeriesSlidingPatioDoor
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • UNSPSC nameRolling doors
    • UNSPSC code30171503
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 23
    • CSI MasterFormat 2014 TitleClad Wood Doors
    • OmniClass Number23-17 11 15 25
    • OmniClass TitleSliding Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit