Publish your products
Sanoasa Shower Bench 1 US
Archived

Sanoasa Shower Bench 1 US

The clever construction of the wedi Sanoasa bench enables unequalled freedom of visual design; both the seating areas and the carrier elements can not only be positioned the way you like but also their shapes and sizes can be modified to suit.
The term "straight" refers to the right-angled front edge of the seating element. If this seating is combined with the straight edge of the substructure element, the result is an easy to tile and level front edge. As a design variant, the seating area can also be easily fitted so that it protrudes. Furthermore the Fundo Riolito Discreto wall drain can be integrated into the support element with both the above mentioned construction types. Rotating the support element provides further design options.

Specification
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormShower bench
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Tensile Strength65 psi
Technical specification
  • Unique ref.sanoasa-shower-bench-1-us
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall