Publish your products
Sanoasa Shower Bench 3
Archived

Sanoasa Shower Bench 3

The clever construction of the wedi Sanoasa bench enables unequalled freedom of visual design; both the seating areas and the carrier elements can not only be positioned the way you like but also their shapes and sizes can be modified to suit.
With bench 3, the front edge is rounded off so that there is a flush transition with both the angled and the vertical sides of the support element.

Measurements:

  • 076447024 - 900x380x454mm
  • 076447025 - 1200x380x454mm

Specification
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    Compressive Strength0.08 N/mm²
    Density32 kg/m³
    Fire PerformanceClass E
    FormShower bench
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Maximum Load250 kg
    Operating Temperature Range-50°C / +75°C
    Shear Modulus Panel7 N/mm²
    Shear Resistance0.2 N/mm²
    Tensioning Strength0.45 N/mm²
    Weight10.4 kg
Technical specification
  • Unique ref.sanoasa-shower-bench-3
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall