Publish your products
wedi Fundo Ligno floor element, centre drain US

wedi Fundo Ligno floor element, centre drain US

The floor-level shower element designed for use with timber floors, and with outer edges of only 20 mm. Unlike traditional shower elements, the Fundo Ligno has been adapted to be integrated into a wooden floor covering – without building up further height and without time-consuming levelling measures it fits into its environment perfectly.

The tileable floor units are not only highly practical and reliable, they have opened up a whole new world of design possibilities for wet rooms and bathrooms.

  • Certainty thanks to a uniform predefined slope
  • Entire system is 100% waterproof
  • Simple and safe to work with - tested by those in the trade

Measurements:

  • 073732011 - 900x900x41mm
  • 073732012 - 1200x1200x41mm
  • 073732013 - 1500x1500x41mm
  • 073732021 - 900x900x41mm
  • 073732023 - 1200x1200x41mm
  • 073732022 - 1200x900x41mm
  • 073732024 - 1600x900x41mm

Specification
  • Compressive Strength0.08 N/mm²
    Density32 kg/m³
    Fire PerformanceClass E
    FormThe floor-level shower element designed for use with timber floors, and with outer edges of only 20 mm
    Integral Accessoriesn/a
    Materials BodyA waterproof extruded polystyrene rigid foam core with a special, resistant and glass fibre reinforced cement coating
    Operating Temperature Range-50°C / +75°C
    Thermal Conduction0.036 W/mK
    Waste HoleDN40, DN50 or DN70
Technical specification
  • Unique ref.wedi-fundo-ligno-floor-element-centre-drain-us
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit