Publish your products
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 2
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 2

    SVF Stainless Vertical Firetube (1500–3000 MBH) Series 2

    The SVF boiler streamlines set-up and installation, saving time, labor and money. Guarding against wear and tear with its corrosion-resistant and durable materials, Weil-McLain’s new Stainless Vertical Firetube boiler delivers energy efficiency and reliability. A leading-edge addition to our commercial boiler portfolio, it meets all standard bid specs for new construction.

    Features:

    • Solutions That Matter: 1500 & 3000 MBH stainless steel fire tube boilers for light commercial and large heating applications.
    • Easier: Contractor-friendly design with integrated roller casters, shipping ramp, and 3-in-1 vent adapters for fast installation.
    • Better: Market-leading efficiency and wide turn-down ranges for lower energy use and operating costs.
    • Smarter: Large color touchscreen controls for enhanced diagnostics, troubleshooting, and remote monitoring.
    Technical specification
    • Unique ref.svf-stainless-vertical-firetube-1500-3000-mbh-series-2
    • Product familyBoilers
    • Product groupCommercial boilers
    • TypeObject (single object)
    • Date of publishing2025-12-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • CSI MasterFormat 2014 Code23 52 39
    • CSI MasterFormat 2014 TitleFire-Tube Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers

    Region availability

    North America
    Canada
    United States