Publish your products
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
Entrance grating A22x22, Z-frame, Freestanding Revolving Door
    Weland AB
    Archived

    Entrance grating A22x22, Z-frame, Freestanding Revolving Door

    A complete freestanding entrance grating for revolving doors. Incl. Z-frame with adjustable legs. The grating has a slightly denser grating pattern and is well suited for use in shops, offices, and warehouses, etc. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different standard formats for faster delivery, or order with specific dimensions that fit your exact requirements.

    Specification
    • Entrance grating type A
      Mesh width: 22x22 mm
      Load bearing bar made from flat bar 25/2
      Cross bar made from flat bar 10/2
      Edge bar made from flat bar 25/2
      Z-profile angle bar frame Z-50x30x28x3 mm
      Incl. underlying frame and adjustable support legs 135-185 mm
      Entrance gratings are dimensioned for pedestrian traffic 5.0 kN/m2 and trolleys 300 kg
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_a22x22_door_free_z-profile
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeObject (single object)
    • Date of publishing2018-07-18
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit