Publish your products
Entrance grating A33x11, Z-frame, Freestanding
Entrance grating A33x11, Z-frame, Freestanding
Entrance grating A33x11, Z-frame, Freestanding
Entrance grating A33x11, Z-frame, Freestanding
Entrance grating A33x11, Z-frame, Freestanding
Entrance grating A33x11, Z-frame, Freestanding
    Weland AB

    Entrance grating A33x11, Z-frame, Freestanding

    A complete freestanding entrance grating, incl. Z-frame with adjustable legs. This type of grating is slightly denser and is well suited for use in shops and offices, etc. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different standard sizes.

    Specification
    • Entrance grating type A
      Mesh width: 33x11 mm
      Height: 25 mm
      Load bearing bar made from flat bar 25/2
      Cross bar made from flat bar 10/2
      Edge bar made from flat bar 25/2
      Z-profile angle bar frame Z-50x30x28x3 mm
      Incl. underlying frame and adjustable support legs 135-185 mm
      Entrance gratings are dimensioned for pedestrian traffic 5.0 kN/m2 and trolleys 300 kg
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_a33x11_free_z-profile
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeObject (single object)
    • Date of publishing2018-04-27
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit