Publish your products
Entrance grating A33x11, Adjustable legs 135-185 mm
Entrance grating A33x11, Adjustable legs 135-185 mm
Entrance grating A33x11, Adjustable legs 135-185 mm
Entrance grating A33x11, Adjustable legs 135-185 mm
    Weland AB

    Entrance grating A33x11, Adjustable legs 135-185 mm

    A smaller, freestanding entrance grating with adjustable legs, as well as some of our associated and stocked frames. Suitable for entrances with a slight height difference between ground and entrance floor. The entrance grating is constructed from flat bars running in both directions. Choose from a number of different stocked formats.

    Specification
    • Entrance grating type A
      Mesh width: 33x11 mm, surrounded by a 50 mm deep edge bar
      Grating height: 25 mm
      Grating incl. 4 adjustable support legs 135-185 mm
      Weight: 40 kg/m2
      All material is hot-dip galvanised

    Technical specification
    • Unique ref.entrance_grating_a33x11_legs_135-185
    • Product familyFlooring
    • Product groupEntrence Grating
    • TypeObject (single object)
    • Date of publishing2018-04-26
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFlooring - Entrance
    • IFC classificationFurnishing Element
    • CSI MasterFormat 2014 Code12 48 23
    • CSI MasterFormat 2014 TitleEntrance Floor Grids

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit