Steel walkway Flex, Wall mounting, Railing Intermediate Rail
Weland AB

Steel walkway Flex, Wall mounting, Railing Intermediate Rail

Steel walkway Flex, Wall installation with Railing Follower is built entirely from standard components and can be quickly and easily installed without the need for welding. The footbridge is width-adjustable and available in three different lengths. The walkway surface is made from grating. The sectional railing is also available in a number of different versions. A kick strip can be installed to prevent objects from falling down off the footbridge. Steel walkway Flex, Wall installation is fitted to a wall using a bracket.

Specification
  • Width: 600 to 1300, in intervals of 50 mm
    Length: 2000, 3000, or 4000 mm
    Grating as landings
    Railing height: 1100 mm
    Handrail and follower: Steel tube Ø 42 mm
    Baluster: Square steel tube 40x40x3 mm
    Installation: Wall-mounted bracket, or without support directly against the existing base
    Surface treatment: Hot-dip galvanised

Technical specification
  • Unique ref.gangway_flex_bracket_intermediate
  • Collection setRamp
  • CollectionGangway
  • TypeObject (single object)
  • Date of publishing2019-08-12
  • Edition number1
Related
  • Material mainHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ramps
  • IFC classificationRamp
  • Uniclass 1.4 CodeJL3
  • Uniclass 1.4 DescriptionStairs/Walkways/Balustrades
  • CSI MasterFormat 2014 Code05 51 36
  • CSI MasterFormat 2014 TitleMetal Walkways
  • OmniClass Number23-17 23 13

Region availability

Europe
Sweden
Norway
Denmark
Finland
Germany
Iceland