Steel walkway, Wall mounting, Railing Round Bar
Weland AB

Steel walkway, Wall mounting, Railing Round Bar

Wall-mounted steel walkway Flex is built entirely from standard components and can be quickly and easily installed without the need for welding. The footbridge is width-adjustable and available in three different lengths. The walkway surface is made from grating. The sectional railing is also available in a number of different versions. A kick strip can be installed to prevent objects from falling down off the footbridge. Steel walkway Flex, Wall installation is fitted to a wall using a bracket.

Specification
  • Width: 600 to 1300, in intervals of 50 mm
    Grating as landings
    Railing height: 1100 mm
    Handrail: Steel tube Ø 42 mm
    Baluster: Square steel tube 40x40x3 mm
    Intermediate baluster: Round bar Ø 12 mm
    Follower: Flat steel 25x8 mm
    Installation: Wall-mounted bracket, or without support directly against the existing base
    Surface treatment: Hot-dip galvanised

Technical specification
  • Unique ref.gangway_flex_bracket_round_bar
  • Collection setRamp
  • CollectionGangway
  • TypeObject (single object)
  • Date of publishing2019-08-12
  • Edition number1
Related
  • Material mainHot-dip Galvanized
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Ramps
  • IFC classificationRamp
  • Uniclass 1.4 CodeJL3
  • Uniclass 1.4 DescriptionStairs/Walkways/Balustrades
  • CSI MasterFormat 2014 Code05 51 36
  • CSI MasterFormat 2014 TitleMetal Walkways
  • OmniClass Number23-17 23 13

Region availability

Europe
Sweden
Norway
Denmark
Finland
Germany
Iceland