Publish your products
Fixed light window

Fixed light window

4.4 out of 5 stars4.4(5 reviews)
Fixed Light window A unique design manufactured with aluminium profiles and high density, slow grown, knot-free laminated timber, sourced from sustainable forests. The side swing projecting windo has an elegant and mordern function. The fixed light can be used in vision areas and at spandrel locations as part of a screen assembly when opaque glazed or when fitted with aluminium sandwich panels. Fixed Light window aluminium/wood windows 3-glazed products in glass thickness 36 or 48 mm. U-value between 0,8 to 1,2 Fire rated EI45 Sound reduction between 40 dB and 48 dB Frame depth 100 mm or 115 mm Secure by design is available
Technical specification
  • Unique ref.FKG
  • Product familyWindows
  • Product groupOutward Opening
  • TypeObject (single object)
  • Date of publishing2016-04-05
  • Edition number1
  • Depth (mm)115
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 00
  • CSI MasterFormat 2014 TitleWood Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe
Denmark
Finland
Iceland
Ireland
Isle of Man
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit