Publish your products
Single Leaf Terrace door

Single Leaf Terrace door

Single Leaf Terrace door A unique design manufactured with aluminium profiles and high density, slow grown, knot-free laminated timber, sourced from sustainable forests. With an elegant design and modern function. Single leaf door (FDG) are secured by a concealed multipoint locking espagnolette bolt mechanism incorporating an integral handle operated friction stay, with a variable hold open position up to either 90° or 165°. Single Leaf Terrace door aluminium/wood 3-glazed products in glass thickness 36 or 48 mm. U-value between 1,0 to 1,3 Sound reduction 42 dB Frame depth 100 mm or 115 mm Secure by design is available
Technical specification
  • Unique ref.FDG
  • Product familyWindows
  • Product groupOutward Opening
  • TypeObject (single object)
  • Date of publishing2016-04-05
  • Edition number1
  • Depth (mm)115
Related
  • Material mainWood
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryDoors - Door sets
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • OmniClass Number23-17 11 21
  • OmniClass TitleGlazed Doors

Region availability

Europe
Denmark
Finland
Iceland
Ireland
Isle of Man
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit