Publish your products
LFXU - Urban Area and Roadway Light for 4" Poles
LFXU - Urban Area and Roadway Light for 4" Poles
LFXU - Urban Area and Roadway Light for 4" Poles
LFXU - Urban Area and Roadway Light for 4" Poles
    WESTGATE

    LFXU - Urban Area and Roadway Light for 4" Poles

    A refined silhouette engineered for the modern streetscape, the LFXU Series brings architectural presence and precision optics to environments where design and performance are equally scrutinized. With 150 LPW efficacy, Type V distribution, IP66 wet-location construction, and a universal pole grabber tailored to 4″ square and round poles, the LFXU is specified across upscale municipal streetscapes and downtown improvement districts, master-planned community entries and boulevards, luxury multifamily and mixed-use developments, Class-A office and corporate campuses, university and institutional grounds, premier retail centers and lifestyle districts, hospitality arrival drives and resort properties, and signature parks and civic plazas — delivering the clean form, controlled light, and dependable build that today's specifiers demand from their pole-mount selection.

    Specification
    • Technical Specification

      • Voltage: 100-277V AC 50/60Hz
      • Wattage: 25W/50W/75W/90W/100W/150W
      • Power Factor: 0.9
      • THD<20%
      • Efficacy: 150LM/W
      • AL1060 Aluminum Hosing, Outdoor Powder Coating
      • EPA Rating: 3.25 sq. ft.
      • 20” (1.5FT) Power Cable
      • 10° Wedge Mounting Adaptor is included with each Fixture
      • 10KV Lightning Surge Protection
      • Photocell Included (With Disconnect Switch)
      • Sensor-Ready: Single Audio-Jack Socket Pre-Installed. See Motion Sensor Accessories
      • Aluminum LED board: High Conductive, Waterproof, Aging Resistance, Salt Resistance
      • Operating Temperature: -40°F~104°F
      • IP Rating: IP66, Suitable for Wet Locations
      • 7-Year Warranty
      • Multi CCT and Power: Selectable Switch Inside Of The Fixture
      • Dimmable: 0~10V Dimming
      • Lens: High Light Transmittance PC, anti-UV and Fire Resistant
      • LED: Lumileds 2835
      • Total Lumens: 11250LM-22500LM Max.
      • Color Temperature: 3000K/4000K/5000K
      • Color Rendering index: >70
      • Beam Angle: Type V (150° X 150°)
      • Lifespan: 70000 Hrs.



        Technical specification
        • Unique ref.LXFU-SERIES
        • Product familyExterior Lighting
        • Product groupArea Lights
        • TypeObject (single object)
        • Date of publishing2026-11-10
        • Edition number1
        Classification
        • BIMobject CategoryLighting - Outdoor
        • IFC classificationLight Fixture
        • Uniclass 2015 CodeEF_70_80
        • Uniclass 2015 DescriptionLighting
        • CSI MasterFormat 2014 Code26 56 00
        • CSI MasterFormat 2014 TitleExterior Lighting
        • OmniClass Number23-35 47 11
        • OmniClass TitleLighting Fixtures

        Region availability

        North America
        Anguilla
        Antigua and Barbuda
        Aruba
        Barbados
        Belize
        Bermuda
        British Virgin Islands
        Canada
        Caribbean Netherlands
        Cayman Islands
        Collectivity of Saint Martin
        Costa Rica
        Cuba
        Curaçao
        Dominica
        Dominican Republic
        El Salvador
        Greenland
        Grenada
        Guadeloupe
        Guatemala
        Haiti
        Honduras
        Jamaica
        Martinique
        Mexico
        Montserrat
        Nicaragua
        Panama
        Puerto Rico
        Saint Kitts and Nevis
        Saint Lucia
        Saint Pierre and Miquelon
        Saint Vincent and the Grenadines
        Saint-Barthélemy
        Sint Maarten
        The Bahamas
        Trinidad and Tobago
        Turks and Caicos Islands
        U.S. Virgin Islands
        United States