Publish your products
BOL-505 - Round Path-Light Bollard Lights
BOL-505 - Round Path-Light Bollard Lights
BOL-505 - Round Path-Light Bollard Lights
BOL-505 - Round Path-Light Bollard Lights
    WESTGATE

    BOL-505 - Round Path-Light Bollard Lights

    BOL-505 - Round Path-Light Bollard Lights

    Applications

    Bollards are designed for walkways, entrance ways, drives and other small-area lighting applications where low mounting heights are desirable.

      Specification
      • Technical Specs

        • Voltage: 120-277V AC
        • Wattage: 15W
        • Power Factor: >0.9
        • Efficacy: 100LM/W
        • Corrosion Resistant Aluminum for Exterior
        • Anchor bolt and accessories are NOT included - see the accessories
        • Operating Temperature: -40°F to 122°F
        • IP Rating: IP65, Wet Locations
        • 7 Years Warranty
        • Multi CCT Selectable Switches inside fixture
        • Lumens: 1500LM Max.
        • Color Temperatures: 3000K/4000K/5000K
        • Color Rendering Index: CRI ≥ 80
        • Beam Angle : 360°
        • Lifespan: 70000 Hours
        • Certifications: ETL Listed, Wet Location, IP65
      Technical specification
      • Unique ref.BOL-505-SERIES
      • Product familyExterior Lighting
      • Product groupBollard Luminaires
      • TypeObject (single object)
      • Date of publishing2026-09-11
      • Edition number1
      • Height (inches)25.59
      • Width (inches)4.72
      Related
      • Material mainAluminum
      • Material secondaryPolycarbonate
      Classification
      • BIMobject CategoryLighting - Outdoor
      • CSI MasterFormat 2014 Code26 50 00
      • CSI MasterFormat 2014 TitleLighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit