Publish your products
Performa EZ- Mesh Trays
Performa EZ- Mesh Trays
Performa EZ- Mesh Trays
    Wibe Group
    Archived

    Performa EZ- Mesh Trays

    Performa EZ - Flexible solution for the routing of cables. Ideal for indoor environments, schools, shops, hotels, offices, sports hall
    Specification
    • Performa – the high performance range of mesh trays. If you are looking for a simple, flexible and durable mesh trays system then Performa is the right choice. Thanks to its patented, double transversal wire design Performa mesh trays are robust and perfectly suitable for both light and medium-duty installations. The system offer consists of wall / ceiling / floor supports, mounting accessories, covers, separations walls and fast fixing accessories for a speedy installation. Form pieces such as bends, reducers, risers etc. are formed on site from length material elements. The system is available in 4 different surface treatments EZ (electro galvanized / electro-zinc plated), ZM (Zinc+), HDG (Hot-dip galvanized) and SS (stainless steel). Mesh tray heights (mm): 35, 60, 70, 105 Mesh tray widths (mm): 60, 100, 150, 200, 300, 400, 500, 600 Standards fulfilled IEC 61537, UL, DIN 4102-12 for fire resistance E90
    Technical specification
    • Unique ref.CMS-PERFORMA-EZ
    • Product familyCable Trays
    • Product groupElectro Galvanized Solution
    • TypeObject (single object)
    • Date of publishing2022-02-14
    • Edition number1
    Links
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEG000004
    • ETIM NameCable carrying systems
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit