Publish your products
Wilkins 375AST Reduced Pressure Principle Backflow Preventer with Stainless Steel Body, 2-1/2" to 10", Lead-Free*
Wilkins

Wilkins 375AST Reduced Pressure Principle Backflow Preventer with Stainless Steel Body, 2-1/2" to 10", Lead-Free*

The Reduced Pressure Principle Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1013, and supplied with full port gate valves. The main body and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Principle Backflow Prevention Assembly shall be a ZURN WILKINS Model 375AST.

Compliance:

  • City of Los Angeles
  • Massachusetts Approved
  • NSF61
  • NSF 372
  • ASSE 1013
  • AWWA C511
  • CSA B64.4
  • cUPC
  • UL Listed
  • IPC
  • NPCC

Features:

  • Flanged, grooved, or grooved x flanged end connections provide versatile installation
  • Short lay-length offers reduces installation time and costs in compact spaces
  • Patented Compound Check offers reliable performance, improved flow characteristics, and installation in lower-pressure systems
  • Stainless steel body protects against corrosion

Keywords: zurn 375ast, 375ast, wilkins 375ast

Technical specification
  • Unique ref.zurn-375ast
  • Product familyBackflow Preventers
  • Product groupReduced Pressure Principle Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)16.5
  • Width (inches)11
  • Depth (inches)24.13
Related
  • Material mainDuctile Iron
  • Designed inUnited States
  • Weight Net (Lbs)87
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States