Publish your products
Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"
Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"
Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"
Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"
Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"
    Wilkins

    Wilkins 950XLT Double Check Backflow Preventer, 3/4" to 2"

    The Double Check Type Backflow Preventer shall be ASSE Listed 1015, rated to 180°F and supplied with full port ball valves. The main body and access covers shall be bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be SILICONE. The first and second check shall be located at a 45° angle and accessible for maintenance from the top of the device, without removing the device from the line. Each check shall have separate access covers and test cocks shall be accessible from the top of the device. Test cocks shall be protected from debris by a plug. For use in non-potable applications only. The Double Check Type Backflow Preventer shall be a ZURN WILKINS Model 950XLT.

    Compliance (Unless otherwise noted, applies to 3/4" thru 2" Horizontal) 

    • ASSE® Listed 1015 (Vertical flow-up: 1 1/4" thru 2")
    • cUPC® Listed • AWWA Compliant C510 
    • CSA® Certified B64.5 (Vertical flow-up: 1 1/2" & 2") 
    • NYC MEA 426-89-M VOL 3
    • Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California (950XLTU: 3/4" & 1" Horizontal)

    Features:

    • Sizes 3/4", 1", 1 1/4", 1 1/2", 2"
    • Maximum working water pressure: 175 PSI
    • Maximum working water temperature: 180°F
    • Hydrostatic test pressure: 350 PSI
    • End connections (Threaded): ANSI B1.20.1
    Specification
    • Designed for installation on water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. A test cock plug is provided to protect against fouling caused by insects, dirt and debris. Assembly shall provide protection where a potential non-health hazard exists. For non-potable applications only.

      keywords: Double Check Assembly,Zurn Wilkins Backflow Preventers,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Irrigation,Architectural/Aesthetics,Correctional/Institutional,Fire Protection,Food Service,Industrial/Processing Plant,Light Commercial,Residential Multi-Family,Residential/Light Commercial,Residential Single-Family,Sports Complex/Recreational Center,Waterworks,Retrofit and Replacement,Water Conservation,Zurn Wilkins,,50XLT,0XLT,1-950XLT

    Technical specification
    • Unique ref.zurn-950xlt
    • Product familyBackflow Preventers
    • Product groupDouble Check Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Material secondaryBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit