Publish your products
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"
    Wilkins

    Wilkins 975XL3 Reduced Pressure Principle Backflow Preventer, 1/2" - 2"

    The Reduced Pressure Principle Backflow Preventer shall be certified to NSF/ANSI 61, shall be ASSE® Listed 1013, rated to 180°F, and supplied with full port ball valves. The main body and access covers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second checks shall be at an angle and be accessible for maintenance without removing the relief valve or the entire device from the line. The checks shall share a single access cover and test cocks shall be accessible from the top of the device. If installed indoors, the installation shall be supplied with an air gap adapter. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 975XL3.

    Compliance:

    Massachusetts Approved, Meets the requirements of NSF/ANSI/CAN 61 and 372**(Less than 0.25% Weighted Average Lead Content), ASSE® Listed 1013, AWWA Compliant C511, CSA® Certified B64.4, cUPC®, C-UL® Classified, Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California

    Features:

    • Compact and shortest bronze small backflow valve on the market allowing for installation versatility
    • All-bronze body ensures durability against the elements, with a Noryl®* check body and stainless-steel fasteners to resist corrosion over time
    • EZSWAP® modular check with top access speeds up repairs and replacements
    • Test ports located on valve’s centerline make install and testing easy
    • Interlocking connected checks provide ¼ turn to access and disassemble
    • Low-cost repair kits extend the lifespan at a significantly lower cost
    • Lead Free* (0.25% max. weighted average lead content)
    • ASSE Listed, UPC® Listed, Meets NSF/ANSI/CAN 61 & 372 requirements; Approved by the Foundation for Cross-Connection Control and Hydraulic Research at the University of Southern California; Safe Drinking Water Act Compliant

    Keywords: reduced pressure backflow preventer, reduced pressure zone backflow preventer, reduced pressure principle backflow preventer, wilkins zurn, Double Check Backflow Preventer, wilkins zurn 975xl, rp backflow preventer, zurn 975xl, zurn wilkins 975xl, rp backflow, Cross Connection Control, zurn backflow prevention, reduced pressure principle backflow, reduced pressure zone backflow, zurn backflow valve, 975xl3, zurn wilkins backflow preventer, rp backflow device, zurn backflow, backflow valve symbol, wilkins 975xl3, rp backflow valve, Hydrostatic test pressure, 975xl zurn, zurn wilkins backflow preventer parts, reduced pressure backflow assembly, reduced pressure principle backflow prevention assembly, reduce pressure backflow preventer, reduced pressure principle assembly, reduced pressure backflow prevention assembly, Relief Valve Seat, Small Backflow Preventer, Double Check Backflow Assembly, Relief Valve Spring, Relief Valve Seal

    Specification

    Technical specification
    • Unique ref.zurn-975xl3
    • Product familyBackflow Preventers
    • Product groupReduced Pressure Principle Assembly
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)6.6
    • Width (inches)2.87
    • Depth (inches)9.31
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)1.8
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States